Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 1M-27QJZN |
| Complete connector | Yes |
| End size 1 | M27 |
| End size 2 | M27 |
| End Type 1 | Male metric 60 degree cone |
| End Type 2 | Male metric 60 degree cone |
| Finish plating | Zinc nickel |
| Hex size 5 MM | 32.000 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 1M |
| Thread sealant | No |
| Thread size 1 | M27x2 |
| Thread size 2 | M27x2 |
