Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 1MG-27-12FAXZ |
| End size 1 | -27 |
| End Type 1 | Male metric 60 degree cone |
| End type 2 | Male ORB BSPP |
| Finish plating | Zinc |
| Hex size 5 IN | 1.417 |
| Hex size 5 MM | 36.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 1MG-FAX |
| Thread sealant | No |
| Thread size 1 | M27x2 |
| Thread size 2 | G 3/4-14 |