Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 1MW-39-34EQSR |
| Complete connector | Yes |
| End size 1 | M39 |
| End size 2 | -34 |
| End Type 1 | Male metric 60 degree cone |
| End type 2 | Male braze, metric tubing |
| Finish plating | Passivate |
| Hex size 5 MM | 41.000 |
| Item type | Adapter-straight |
| Product material | 304 Stainless steel |
| Product serial name | 1MW |
| Thread sealant | No |
| Thread size 1 | M39x2 |