Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 1MX-20-12WDFASR |
| Complete connector | Yes |
| End size 1 | -20 |
| End Type 1 | Male 1179-2 BSPP type E (light duty) |
| End type 2 | Male hose bead J1231 |
| Finish plating | Passivate |
| Hex size 5 IN | 1.063 |
| Hex size 5 MM | 27.0 |
| Item type | Adapter-straight |
| Product material | 304 Stainless steel |
| Product serial name | 1MX |
| Seal material | Fluorocarbon (FKM) |
| Thread sealant | No |
| Thread size 1 | M20x1.5 |
| Thread size 2 | M12x1.5 |
