Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 1N-08-12JRY1 |
| End size 1 | -8 |
| End Type 1 | Male pipe (NPT) |
| End type 2 | Male pipe (NPT) |
| Hex size 5 IN | 1.063 |
| Hex size 5 MM | 27.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 1N-JRY1 |
| Thread sealant | Yes |
| Thread size 1 | 1/2-14 NPT |
| Thread size 2 | 3/4-14 NPT |
