Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 1N-08JRSR |
| Complete connector | Yes |
| End size 1 | -8 |
| End size 2 | -8 |
| End Type 1 | Male pipe (NPT) |
| End Type 2 | Male pipe (NPT) |
| Finish plating | Passivate |
| Hex size 5 MM | 22.000 |
| Item type | Adapter-straight |
| Product material | 304 Stainless steel |
| Product serial name | 1N |
| Thread sealant | No |
| Thread size 1 | 1/2-14 NPT |
| Thread size 2 | 1/2-14 NPT |