Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Complete connector | Yes |
| End size 1 | -32 |
| End type 1 | Male pipe (NPT) |
| Finish plating | Zinc |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 1NFL |
| Special requirement | SPECIAL FOR CUSTOMER |
| Thread sealant | No |
| Thread size 1 | 2-11 1/2 NPT |