Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 1NG-24JRZ |
| Complete connector | Yes |
| End size 1 | -24 |
| End size 2 | -24 |
| End Type 1 | Male pipe (NPT) |
| End type 2 | Male ORB BSPP |
| Finish plating | Zinc |
| Hex size 5 MM | 60.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 1NG |
| Seal material | Nitrile (NBR) |
| Thread sealant | No |
| Thread size 1 | 1 1/2-11 1/2 NPT |
| Thread size 2 | G 1 1/2-11 |