Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 1NM-06-22WDSV |
| Complete connector | Yes |
| End size 1 | -6 |
| End size 2 | M22 |
| End Type 1 | Male pipe (NPT) |
| End type 2 | Male ISO 9974-2 type E (light duty) |
| Finish plating | Passivate |
| Hex size 5 MM | 27.000 |
| Item type | Adapter-straight |
| Product material | 316L Stainless steel |
| Product serial name | 1NM |
| Seal material | Fluorocarbon (FKM) |
| Thread sealant | No |
| Thread size 1 | 3/8-18 NPT |
| Thread size 2 | M22x1.5 |