Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 1NM-12-48DWDFAJRZ |
| Complete connector | Yes |
| End size 1 | -12 |
| End size 2 | M48 |
| End Type 1 | Male pipe (NPT) |
| End type 2 | Male ISO 9974-2 type E (light duty) |
| Finish plating | Zinc |
| Hex size 5 MM | 55.000 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 1NM |
| Seal material | Nitrile (NBR) |
| Thread sealant | No |
| Thread size 1 | 3/4-14 NPT |
| Thread size 2 | M48x2 |