Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 1NT-04-06XZ |
| End size 1 | -4 |
| End type 2 | Male pipe BSPT |
| Finish plating | Zinc |
| Hex size 5 IN | 0.748 |
| Hex size 5 MM | 19.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 1NT-X |
| Thread sealant | Yes |
| Thread size 1 | 1/4-18 NPT |
| Thread size 2 | R 3/8 |
