Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 1NT-06SPJRZ |
| Complete connector | Yes |
| End size 1 | -6 |
| End size 2 | -6 |
| End Type 1 | Male pipe (NPT) |
| End Type 2 | Male pipe BSPT |
| Finish plating | Zinc |
| Hex size 5 MM | 19.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 1NT |
| Thread sealant | No |
| Thread size 1 | 3/8-18 NPT |
| Thread size 2 | R 3/8 |