Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 1NT9-04SPJRZ |
| Complete connector | Yes |
| End size 1 | -4 |
| End size 2 | -4 |
| End Type 1 | Male pipe (NPT) |
| End Type 2 | Male pipe BSPT |
| Finish plating | Zinc |
| Hex size 5 MM | 14.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | 1NT9 |
| Thread sealant | No |
| Thread size 1 | 1/4-18 NPT |
| Thread size 2 | R 1/4 |