Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 1NW-08-12PZ |
| End size 1 | -8 |
| End size 2 | -12 |
| End Type 1 | Male pipe (NPT) |
| End Type 2 | Male braze, metric tubing |
| Finish plating | Zinc |
| Hex size 3 MM | 22.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 1NW |
| Thread sealant | Yes |
| Thread size 1 | 1/2-14 NPT |
