Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 1Q-14MSSV |
| End size 1 | -14 |
| End size 2 | -14 |
| End Type 1 | Male 37 degree metric |
| End type 2 | Male 37 degree metric |
| Finish plating | Passivate |
| Hex size 1 IN | 0.669 |
| Hex size 1 MM | 17.0 |
| Hex size 5 IN | 0.669 |
| Hex size 5 MM | 17.0 |
| Item type | Adapter-straight |
| Product material | 316L Stainless steel |
| Product serial name | 1Q-MS |
| Thread sealant | No |
| Thread size 1 | M14x1.5 |
| Thread size 2 | M14x1.5 |
![Danfoss 2027 Series Union Adapters SAE 37? Flare/SAE 37? Flare 2027-8-8 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F318569%2FID463022740369-0101_preview.jpg&w=1920&q=75)