Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 1Q9-16Z |
| Complete connector | Yes |
| Drop dimension IN | 1.260 |
| Drop dimension MM | 32.00 |
| End size 1 | -16 |
| End Type 1 | Male 37 degree metric |
| End type 2 | Male 37 degree metric |
| Finish plating | Zinc |
| Hex size 5 IN | 0.630 |
| Hex size 5 MM | 16.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | 1Q9 |
| Thread sealant | No |
| Thread size 1 | M16x1.5 |
| Thread size 2 | M16x1.5 |
