Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 1QG-14A-04Z |
| Complete connector | Yes |
| End size 1 | -14 |
| End size 2 | -4 |
| End Type 1 | Male 37 degree metric |
| End Type 2 | Male ORB BSPP |
| Finish plating | Zinc |
| Hex size 5 MM | 19.000 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 1QG |
| Seal material | Nitrile (NBR) |
| Thread sealant | No |
| Thread size 1 | M14x1.5 |
| Thread size 2 | G 1/4 |