Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 1QG-30-12XZ |
| End size 1 | -30 |
| End Type 1 | Male 37 degree metric |
| End type 2 | Male ORB BSPP |
| Finish plating | Zinc |
| Hex size 5 IN | 1.417 |
| Hex size 5 MM | 36.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 1QG-X |
| Thread sealant | No |
| Thread size 1 | M30x1.5 |
| Thread size 2 | G 3/4-14 |