Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 1QN-27-06Z |
| End size 1 | M27 |
| End size 2 | -6 |
| End Type 1 | Male 37 degree metric |
| End Type 2 | Male pipe (NPT) |
| Finish plating | Zinc |
| Hex size 3 MM | 30.000 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 1QN |
| Thread sealant | Yes |
| Thread size 1 | M27x1.5 |
| Thread size 2 | 3/8-18 NPT |
