Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 1QN-45-20XZ |
| End size 1 | -45 |
| End Type 1 | Male 37 degree metric |
| End type 2 | Male pipe (NPT) |
| Finish plating | Zinc |
| Hex size 5 IN | 1.811 |
| Hex size 5 MM | 46.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 1QN-X |
| Thread sealant | Yes |
| Thread size 1 | M45x2 |
| Thread size 2 | 1 1/2-11 1/2 NPT |
