Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 1QT-18-08SPY1 |
| End size 1 | -18 |
| End Type 1 | Male 37 degree metric |
| End type 2 | Male pipe BSPT |
| Hex size 5 IN | 0.866 |
| Hex size 5 MM | 22.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 1QT-SPY1 |
| Thread sealant | No |
| Thread size 1 | M18x1.5 |
| Thread size 2 | R 1/2 |
