Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 1S-06Z |
| End size 1 | -6 |
| End size 2 | -6 |
| End Type 1 | Male JIS BSPP 60 degree cone |
| End Type 2 | Male JIS BSPP 60 degree cone |
| Finish plating | Zinc |
| Hex size 3 MM | 19.000 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 1S |
| Thread size 1 | G 3/8 |
| Thread size 2 | G 3/8 |
![Danfoss 2027 Series Union Adapters SAE 37? Flare/SAE 37? Flare 2027-8-8 [CENTER]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F318561%2FID463022740367-0101_preview.jpg&w=1920&q=75)