Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 1SG9-16OGZD |
| End size 1 | -16 |
| End size 2 | -16 |
| End Type 1 | Male ORB Adjustable BSPP |
| End Type 2 | Male ORB Adjustable BSPP |
| Finish plating | Dura-Kote |
| Hex size 2 MM | 41.000 |
| Hex size 3 MM | 33.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | 1SG9 |
| Seal material | Nitrile (NBR) |
| Thread size 1 | G 1 |
| Thread size 2 | G 1 |