Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 1ST-08SPZ |
| End size 1 | -8 |
| End size 2 | -8 |
| End Type 1 | Male JIS BSPP 60 degree cone |
| End Type 2 | Male pipe BSPT |
| Finish plating | Zinc |
| Hex size 3 MM | 22.000 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 1ST |
| Thread size 1 | G 1/2 |
| Thread size 2 | R 1/2 |
