Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 45 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 1ST4-12SPZ |
| Drop dimension IN | 0.849 |
| Drop dimension MM | 21.60 |
| End size 1 | -12 |
| End Type 1 | Male JIS BSPP 60 degree cone |
| End type 2 | Male pipe BSPT |
| Finish plating | Zinc |
| Hex size 3 MM | 27.0 |
| Hex size 5 IN | 1.063 |
| Hex size 5 MM | 27.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | 1ST4 |
| Thread sealant | No |
| Thread size 1 | G 3/4-14 |
| Thread size 2 | R 3/4 |
