Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 1T-40SPZ |
| End size 1 | -40 |
| End type 1 | Male pipe BSPT |
| End type 2 | Male pipe BSPT |
| Finish plating | Zinc |
| Hex size 3 MM | 80.0 |
| Hex size 5 IN | 3.150 |
| Hex size 5 MM | 80.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 1T |
| Thread sealant | No |
| Thread size 1 | R 2 1/2-11 |
| Thread size 2 | R 2 1/2-11 |
