Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| End size 1 | -16 |
| End size 2 | -20 |
| End Type 1 | Male pipe BSPT |
| End Type 2 | Male pipe BSPT |
| Finish plating | Zinc |
| Hex size 3 MM | 41.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | 1T9 |
| Thread size 1 | R 1 |
| Thread size 2 | R 1 1/4 |