Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 1T9-16SPXZ |
| Drop dimension IN | 1.969 |
| Drop dimension MM | 50.00 |
| End size 1 | -16 |
| End Type 1 | Male pipe BSPT |
| End type 2 | Male pipe BSPT |
| Finish plating | Zinc |
| Hex size 5 IN | 1.299 |
| Hex size 5 MM | 33.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | 1T9-SPX |
| Thread sealant | No |
| Thread size 1 | R 1 |
| Thread size 2 | R 1 |
