Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 1TB-02WDSPXZ |
| End size 1 | -2 |
| End Type 1 | Male pipe BSPT |
| End type 2 | Male 1179-2 BSPP type E (heavy duty) |
| Finish plating | Zinc |
| Hex size 5 IN | 0.551 |
| Hex size 5 MM | 14.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 1TB-WDSPX |
| Thread sealant | No |
| Thread size 1 | R 1/8 |
| Thread size 2 | G 1/8-28 |
