Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 1TM-04-20WDSPZ |
| Complete connector | Yes |
| End size 1 | -4 |
| End size 2 | M20 |
| End Type 1 | Male pipe BSPT |
| End type 2 | Male ISO 9974-2 type E (light duty) |
| Finish plating | Zinc |
| Hex size 5 MM | 27.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 1TM |
| Seal material | Nitrile (NBR) |
| Thread sealant | No |
| Thread size 1 | R 1/4 |
| Thread size 2 | M20x1.5 |
