Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 1TM-12-27WDSPZ |
| End size 1 | -12 |
| End size 2 | M27 |
| End type 1 | Male pipe BSPT |
| End type 2 | Male ISO 9974-2 type E (light duty) |
| Finish plating | Zinc |
| Hex size 3 MM | 32.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 1TM-WD |
| Seal material | Nitrile (NBR) |
| Thread size 1 | R 3/4 |
| Thread size 2 | M27x2 |
