Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 1TO9-12OGSPZ |
| Complete connector | Yes |
| Drop dimension IN | 2.008 |
| Drop dimension MM | 51.00 |
| End size 1 | -12 |
| End Type 1 | Male pipe BSPT |
| End type 2 | Male ORB ISO 11926-3 |
| Finish plating | Zinc |
| Hex size 1 IN | 1.417 |
| Hex size 1 MM | 36.000 |
| Hex size 5 IN | 1.063 |
| Hex size 5 MM | 27.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | 1TO9 |
| Seal material | Fluorocarbon (FKM) |
| Thread sealant | No |
| Thread size 1 | R 3/4 |
| Thread size 2 | 1 1/16-12 UN |
