Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 1TP-04-06SPXZ |
| End size 1 | -4 |
| End type 1 | Male pipe BSPT |
| Finish plating | Zinc |
| Hex size 5 IN | 0.669 |
| Hex size 5 MM | 17.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 1TP-SPX |
| Thread sealant | No |
| Thread size 1 | R 1/4-19 |
| Thread size 2 | 5/8-18 UNF |
