Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 1TX-20SPINXZ |
| End size 1 | -20 |
| End Type 1 | Male pipe BSPT |
| End type 2 | Line/hose/tube |
| Finish plating | Zinc |
| Hex size 5 IN | 1.811 |
| Hex size 5 MM | 46.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 1TX-SPINX |
| Thread sealant | No |
| Thread size 1 | R 1 1/4 |
