Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 1TX9-20-24SPINXZ |
| Drop dimension IN | 1.594 |
| Drop dimension MM | 40.50 |
| End size 1 | -20 |
| End Type 1 | Male pipe BSPT |
| End type 2 | Male push to connect |
| Finish plating | Zinc |
| Hex size 5 IN | 1.614 |
| Hex size 5 MM | 41.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | 1TX9-SPINX |
| Thread sealant | No |
| Thread size 1 | R 1 1/4 |
