Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 1W9-35FA |
| Complete connector | Yes |
| Drop dimension IN | 1.732 |
| Drop dimension MM | 44.00 |
| End size 1 | -35 |
| End Type 1 | Line/hose/tube |
| End type 2 | Line/hose/tube |
| Finish plating | Oil |
| Hex size 5 IN | 1.614 |
| Hex size 5 MM | 41.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | 1W9 |
| Thread sealant | No |