Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 1YN-06-08DZ |
| End size 1 | -6 |
| End type 1 | Male staplok |
| End type 2 | Male pipe (NPT) |
| Finish plating | Zinc |
| Hex size 3 MM | 22.0 |
| Hex size 5 IN | 0.866 |
| Hex size 5 MM | 22.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 1YN |
| Seal material | Nitrile (NBR) |
| Thread sealant | Yes |
| Thread size 2 | 1/2-14 NPT |
