Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 1YN-20DZ |
| End size 1 | -20 |
| End size 2 | -20 |
| End type 1 | Male staplok |
| End type 2 | Male pipe (NPT) |
| Finish plating | Zinc |
| Hex size 3 MM | 50.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 1YN |
| Seal material | Nitrile (NBR) |
| Thread sealant | Yes |
| Thread size 2 | 1 1/4-11 1/2 NPT |
