Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 1YO-04-06DZ |
| End size 1 | -4 |
| End Type 1 | Male staplok |
| End type 2 | Male ORB ISO 11926-3 |
| Finish plating | Zinc |
| Hex size 3 MM | 17.0 |
| Hex size 5 IN | 0.669 |
| Hex size 5 MM | 17.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 1YO |
| Seal material | Nitrile (NBR) |
| Thread sealant | No |
| Thread size 2 | 9/16-18 UNF |
