Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 1YO-08-06DXZ |
| End size 1 | -8 |
| End type 2 | Male ORB ISO 11926-3 |
| Finish plating | Zinc |
| Hex size 5 IN | 1.220 |
| Hex size 5 MM | 31.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 1YO-DX |
| Thread sealant | No |
