Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 2004-12-16S |
| End size 1 | -12 |
| End type 2 | Male pipe (NPTF) |
| Finish plating | Zinc |
| Hex size 5 IN | 1.378 |
| Hex size 5 MM | 35.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 2004 |
| Thread sealant | Yes |
| Thread size 1 | 1 5/16-14 UNS |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146185211 |
