Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 2004-20-20S |
| End size 1 | -20 |
| End type 2 | Male pipe (NPTF) |
| Finish plating | Zinc |
| Hex size 5 IN | 1.063 |
| Hex size 5 MM | 27.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 2004 |
| Thread sealant | Yes |
| Thread size 1 | 1 5/8-14 UNS |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146045751 |
