Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 2015-24-24S |
| End size 1 | -24 |
| End type 1 | Male pipe (NPTF) |
| End type 2 | Male pipe NPSM |
| Finish plating | Zinc |
| Hex size 5 IN | 1.024 |
| Hex size 5 MM | 26.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 2015 |
| Thread sealant | Yes |
| Thread size 1 | 3/4-14 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146045843 |