Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 2018-1-12-16S |
| End size 1 | -12 |
| End type 1 | Male pipe (NPTF) |
| End type 2 | Female 37 degree swivel |
| Finish plating | Zinc |
| Hex size 1 IN | 1.250 |
| Hex size 1 MM | 31.8 |
| Hex size 5 IN | 1.260 |
| Hex size 5 MM | 32.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 2018 |
| Thread sealant | Yes |
| Thread size 1 | 3/4-14 NPTF |
| Tube outside diameter 1 IN | 0.719 |
| Tube outside diameter 1 MM | 18.3 |
| Tube outside diameter 2 IN | 0.845 |
| Tube outside diameter 2 MM | 21.5 |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -40 |
| Working temp min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146180902 |
