Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 2018-1-16-16SNCY1 |
| End size 1 | -12 |
| End type 1 | Male pipe (NPTF) |
| End type 2 | Female 37 degree swivel |
| Hex size 5 IN | 1.496 |
| Hex size 5 MM | 38.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 2018-1-NCY1 |
| Thread sealant | Yes |
| Thread size 1 | 1-11 1/2 NPTF |
