Product specifications
Characteristic | Value |
|---|---|
| Brand | Weatherhead by Danfoss |
| Durometer | 90 |
| Inside diameter IN | 1.300 |
| Inside diameter MM | 33.020 |
| Product color finish | Black |
| Product height in | 1.496 |
| Product height mm | 37.998 |
| Product length in | 0.098 |
| Product length mm | 2.489 |
| Product material | Buna-N (nitrile) |
| Product width in | 1.496 |
| Product width mm | 37.998 |
| Thickness IN | 0.100 |
| Thickness MM | 2.54 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789260413 |