Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | 2018X6S |
| Durometer | 90 |
| Inside diameter IN | 0.390 |
| Inside diameter MM | 9.906 |
| Item type | O-Ring |
| Outside diameter IN | 0.550 |
| Outside diameter MM | 13.970 |
| Product color finish | Black |
| Product height in | 0.552 |
| Product height mm | 14.021 |
| Product length in | 0.079 |
| Product length mm | 2.007 |
| Product material | Buna-N (nitrile) |
| Product width in | 0.552 |
| Product width mm | 14.021 |
| Thickness IN | 0.080 |
| Thickness MM | 2.032 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789260437 |