Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Cross |
| Brand | Danfoss |
| Catalog Item | 2020-12-12S |
| Drop dimension IN | 1.690 |
| Drop dimension MM | 42.90 |
| End size 1 | -12 |
| End size 3 | -12 |
| End size 4 | -12 |
| End type 1 | Male 37 degree |
| End type 2 | Male 37 degree |
| End type 3 | Male 37 degree |
| End type 4 | Male 37 degree |
| Finish plating | Zinc |
| Hex size 5 IN | 1.142 |
| Hex size 5 MM | 29.0 |
| Item type | Adapter-cross |
| Product material | Carbon steel |
| Product serial name | 2020 |
| Thread sealant | No |
| Thread size 1 | 1 1/16-12 UN |
| Thread size 3 | 1 1/16-12 UN |
| Thread size 4 | 1 1/16-12 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146171467 |
