Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Cross |
| Brand | Danfoss |
| Catalog Item | 202003-6-6S |
| Drop dimension IN | 1.060 |
| Drop dimension MM | 26.90 |
| End size 1 | -6 |
| End size 3 | -6 |
| End size 4 | -6 |
| End type 1 | Male 37 degree |
| End type 2 | Male 37 degree |
| End type 3 | Male 37 degree |
| End type 4 | Male pipe (NPTF) |
| Finish plating | Zinc |
| Hex size 5 IN | 0.866 |
| Hex size 5 MM | 22.0 |
| Item type | Adapter-cross |
| Product material | Carbon steel |
| Product serial name | 202003 |
| Thread sealant | Yes |
| Thread size 1 | 9/16-18 UNF |
| Thread size 3 | 9/16-18 UNF |
| Thread size 4 | 3/8-18 NPTF |
