Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 2021-2-4SNC |
| End size 1 | -2 |
| End type 1 | Male 37 degree |
| End type 2 | Male pipe (NPTF) |
| Finish plating | Dura-Kote |
| Hex size 5 IN | 0.512 |
| Hex size 5 MM | 13.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 2021-NC |
| Thread sealant | Yes |
| Thread size 1 | 7/16-20 UNF |
